
Brand: Raco
Catalog ID: 1503

Catalog Number
1503
Conduit Type
Rigid/IMC
EU RoHS Indicator
Yes
Fitting Type
Couplings
Material
Malleable Iron
UPC
050169015032
Dimensions
1.125 in x 1.438 in x 1.438 in
Height
1.438 in
Length
1.125 in
Trade Size
3/4 in
Weight
0.168 lb
Width
1.438 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
EU RoHS Indicator
Yes
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
3500