HUBBELL
Image of 1703 3/4 in. Rigid/IMC Hub
* Representative image
Image of 1703 3/4 in. Rigid/IMC Hub

3/4 in. Rigid/IMC Hub

Brand: Raco

Catalog ID: 1703

3/4 in. Rigid/IMC Hub

Connect and bond rigid/IMC conduit to a threadless opening in a box or enclosure. Can be used in wet or dry locations. All threaded hubs has an insulated throat.

  • Rugged metallic construction ensures mechanical protection
  • Insulated throat protects wires and reduces pulling effort
  • O-ring secures he assembly and provides a raintight seal.
  • UL Listed, CSA
  • Available in trade sizes 1/2 in. through 4 in.

Product details

Conduit

General

Catalog Number

1703

Conduit Type

Rigid/IMC

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Hubs

Insulation Type

Insulated

Material

Die Cast Zinc

UPC

050169017036

Dimensions

Dimensions

1.473 in x 1.685 in x 1.685 in

Height

1.685 in

Length

1.473 in

Trade Size

3/4 in

Weight

0.259 lb

Width

1.685 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

8375

Resources and downloads