HUBBELL
1753
* Representative image
1753

3/4 in. Rigid/IMC Threaded Conduit Hub Grounding Ring

Brand:

Raco

Catalog ID:

1753

3/4 in. Rigid/IMC Threaded Conduit Hub Grounding Ring

  • Die cast zinc construction provides corrosion resistance
  • NPSM tapping threads
  • Slotted head, steel, water-tight bonding screw

Product details

General

Catalog Number

1753

Conduit Type

Rigid/IMC

Material

Die Cast Zinc

UPC

050169017531

Dimensions

Dimensions

1.67 in x 1.67 in x 0.75 in

Height

0.75 in

Length

1.67 in

Trade Size

3/4 in

Weight

0.084 lb

Width

1.67 in

Logistics

Carton Quantity

250

Pallet Quantity