
Brand: Raco
Catalog ID: 1753
Catalog Number
1753
Conduit Type
Rigid/IMC
Material
Die Cast Zinc
UPC
050169017531
Dimensions
1.67 in x 1.67 in x 0.75 in
Height
0.75 in
Length
1.67 in
Trade Size
3/4 in
Weight
0.084 lb
Width
1.67 in
Carton Quantity
250
Pallet Quantity
10000