HUBBELL
Image of 1553 3/4 in. Rigid/IMC to Flex Combination Coupling

3/4 in. Rigid/IMC to Flex Combination Coupling

Brand: Raco

Catalog ID: 1553

3/4 in. Rigid/IMC to Flex Combination Coupling

  • All malleable iron construction ensures mechanical protection for the raceway
  • All components are zinc electroplated for corrosion protection
  • Additional sizes available
Conduit

General

Catalog Number

1553

Conduit Type

Rigid/IMC

Connector Type

Squeeze

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Couplings

Material

Malleable Iron

UPC

050169015537

Dimensions

Dimensions

1.75 in x 1.875 in x 1.875 in

Height

1.875 in

Length

1.75 in

Trade Size

3/4 in

Weight

0.182 lb

Width

1.875 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Connector Type

Squeeze

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

10000