
Brand: Raco
Catalog ID: 3421DC

Catalog Number
3421DC
Conduit Type
Liquidtight
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Uninsulated
Material
Die Cast Zinc
UPC
050169980118
Dimensions
2.518 in x 1.28 in x 2.267 in
Height
2.267 in
Length
2.518 in
Package Height
3.585 in
Package Length
6.101 in
Package Weight
5.396 lb
Package Width
5.16 in
Trade Size
3/8 in
Weight
0.209 lb
Width
1.28 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
Environmental Conditions
Wet Location
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
100
Minimum Pack Quantity
25
Pallet Quantity
10000