MY LISTS
HUBBELL
Image of 3511DC 3/8 in. Liquidtight Straight Connector, Insulated

3/8 in. Liquidtight Straight Connector, Insulated

Brand: Raco

Catalog ID: 3511DC

3/8 in. Liquidtight Straight Connector, Insulated

Positviely bond conduit to a box or enclosure with RACO® liquidtight straight connectors. Can be used in either flexible metallic conduit or Type Be flexible nonmetallic liquidtight conduit. Offered in either insulated or noninsulated throat.

  • Diecast zinc construction
  • Insulated
  • cULus
  • Available in trade sizes 3/8 in. through 4 in.
  • Sealing washer and heavy-duty locknut included
  • All components are reusable
LT COND

General

Catalog Number

3511DC

Conduit Type

Flexible Metal Conduit

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Insulated

Material

Die Cast Zinc

UPC

050169980187

Dimensions

Dimensions

1.545 in x 1.28 in x 1.373 in

Height

1.373 in

Length

1.545 in

Package Height

3.585 in

Package Length

4.844 in

Package Weight

4.389 lb

Package Width

5.16 in

Trade Size

3/8 in

Weight

0.165 lb

Width

1.28 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

100

Minimum Pack Quantity

25

Pallet Quantity

8400