HUBBELL
1/2 in. Liquidtight Straight Connector, Insulated
Image of 3512DC 1/2 in. Liquidtight Straight Connector, Insulated

1/2 in. Liquidtight Straight Connector, Insulated

Brand: Raco

Catalog ID: 3512DC

1/2 in. Liquidtight Straight Connector, Insulated

Positviely bond conduit to a box or enclosure with RACO® liquidtight straight connectors. Can be used in either flexible metallic conduit or Type Be flexible nonmetallic liquidtight conduit. Offered in either insulated or noninsulated throat.

  • Diecast zinc construction
  • Insulated
  • cULus
  • Available in trade sizes 3/8 in. through 4 in.
  • Sealing washer and heavy-duty locknut included
  • All components are reusable
LT COND

General

Catalog Number

3512DC

Conduit Type

Flexible Metal Conduit

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Connectors

Insulation Type

Insulated

Material

Die Cast Zinc

UPC

050169980194

Dimensions

Dimensions

1.487 in x 1.29 in x 1.383 in

Height

1.383 in

Length

1.487 in

Package Height

3.625 in

Package Length

7.564 in

Package Weight

7.156 lb

Package Width

5.188 in

Trade Size

1/2 in

Weight

0.136 lb

Width

1.29 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Environmental Conditions

Wet Location

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

200

Pallet Quantity

20000