HUBBELL
3/8 in. 90 Degree Liquidtight Connector, Insulated
Image of 3541RAC 3/8 in. 90 Degree Liquidtight Connector, Insulated
*Representative image
Image of 3541RAC 3/8 in. 90 Degree Liquidtight Connector, Insulated
play
RACO: Liquidtight Connectors vs. popular competitor

3/8 in. 90 Degree Liquidtight Connector, Insulated

Brand: Raco

Catalog ID: 3541RAC

3/8 in. 90 Degree Liquidtight Connector, Insulated

  • Patented split gland-ring is designed to slip onto the conduit quickly and to grip the jacket of the conduit, speeding installation, assuring a perfect seal and preventing pullouts
  • RACO liquidtight connectors may be easily disassembled and reused after years of service
  • Sealing washer (included) provides a liquidtight seal when terminating the connector in a threadless opening
  • Heavy duty locknut included with every RACO liquidtight connector assures continuity of ground
  • All steel/iron components are zinc electroplated for added corrosion protection
  • UPC bar coded fittings are individually polybagged with a preprinted UPC-A bar code and packaged in pre-scored tear top cartons for an attractive presentation
  • 3/8 in. to 1 in. Steel, 1-1/4 in. to 4 in. Malleable Iron bodies and nuts
  • Additional sizes available
LT COND

General

Catalog Number

3541RAC

Conduit Type

Liquidtight

Environmental Conditions

Wet Location

Fitting Type

Connectors

Insulation Type

Insulated

Material

Steel

Product Family

Liquidtight

Product Type

Commercial Fittings

UPC

050169035412

Dimensions

Dimensions

1.188 in x 1.188 in x 2.813 in

Height

2.813 in

Length

1.188 in

Package Height

4 in

Package Length

7.438 in

Package Weight

5.873 lb

Package Width

5.375 in

Trade Size

3/8 in

Weight

0.244 lb

Width

1.188 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Environmental Conditions

Wet Location

Industry Standard(s)

UL 514B

Logistics

Carton Quantity

100

Minimum Pack Quantity

25

Pallet Quantity

8000