HUBBELL
1/2 in. Hubs - Form 1 Strain Relief Cord Connector, .375 - .425"
Image of 3702-3 1/2 in. Hubs - Form 1 Strain Relief Cord Connector, .375 - .425"
*Representative image
Image of 3702-3 1/2 in. Hubs - Form 1 Strain Relief Cord Connector, .375 - .425"

1/2 in. Hubs - Form 1 Strain Relief Cord Connector, .375 - .425"

Brand: Raco

Catalog ID: 3702-3

1/2 in. Hubs - Form 1 Liquidtight Strain Relief Cord Connector, Cable Range .375 - .425

  • All steel/malleable construction provides mechanical strength
  • Unique Neoprene grommet design - grommet is forced up and around the cord when the nut is tightened for a positive liquidtight seal
  • Washers have size range imprinted for identification - eliminates misidentifying inventory
  • Use RACO locknuts and sealing washers to complete a liquidtight installation on a sheet metal box or panel
  • All metallic components are zinc electroplated for corrosion protection
  • UPC bar coded fittings are individually polybagged with a preprinted UPC-A bar code and packaged in pre-scored tear top cartons for an attractive presentation
  • 3/8 in. to 1 in. Steel, 1-1/4 in. to 1-1/2 in. Malleable Iron bodies and nuts
  • Additional sizes available
LT CORD

General

Catalog Number

3702-3

Conduit Type

Liquidtight

Connector Type

Strain-Relief

Environmental Conditions

Wet Location

Fitting Type

Connectors

Material

Steel/Malleable Iron

Product Family

Liquidtight

Product Type

Commercial Fittings

UPC

050169370230

Dimensions

Dimensions

1.453 in x 1.063 in x 1.063 in

Form Size

1 in

Height

1.063 in

Length

1.453 in

Trade Size

1/2 in

Weight

0.16 lb

Width

1.063 in

Conductor Related

Cable Range

.375 - .425 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Environmental Conditions

Wet Location

Hazardous Rating(s)

  • Class I, Division 2
  • Class II Division 1 & 2
  • Class III, Division 1 & 2

Configuration

Connector Type

Strain-Relief

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

12000