



Brand: Raco
Catalog ID: 2081

Catalog Number
2081
Conduit Type
Armored Cable/Metal Clad (AC/MC)
Fitting Type
Straps
Item Type
4D
Material
Steel
Product Family
AC Cable
Product Type
Commercial Fittings
UPC
050169020814
Dimensions
1.347 in x 0.57 in x 0.545 in
Height
0.545 in
Length
1.347 in
Package Height
3.75 in
Package Length
6.125 in
Package Weight
1.427 lb
Package Width
3.75 in
Trade Size
3/8 in
Weight
0.011 lb
Width
0.57 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
1000
Minimum Pack Quantity
100
Pallet Quantity
48000