

Brand: Raco
Catalog ID: 1516

Catalog Number
1516
Conduit Type
Rigid/IMC
Fitting Type
Couplings
Material
Malleable Iron
Product Family
Rigid/IMC
Product Type
Commercial Fittings
UPC
050169015162
Dimensions
3.469 in x 5.75 in x 5.75 in
Height
5.75 in
Length
3.469 in
Trade Size
4 in
Weight
7.245 lb
Width
5.75 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
cULus Listed
Carton Quantity
2
Minimum Pack Quantity
2
Pallet Quantity
420