HUBBELL
3/4 in. Type B Liquidtight Straight Connector
Image of 4723 3/4 in. Type B Liquidtight Straight Connector

3/4 in. Type B Liquidtight Straight Connector

Brand: Raco

Catalog ID: 4723

3/4 in. Type B Liquidtight Straight Connector

Use Type B conduit and fittings whenever flexibility is required for installation, operation, or maintenace. Used in either dry or wet locations.

  • Nylon construction provides superior corrison resistance
  • Available in trade sizes 3/8 in. through 2 in.
  • Includes neoprene O-ring and nylon locknuts
LT COND

General

Application

  • For use in dry or wet locations when the conduit and fittings are not subject to physical damage
  • Use Type B conduit and fittings whenever flexibility is required for installation, operation, or maintenance

Catalog Number

4723

Conduit Type

Liquidtight

Connector Type

SWIVEL-LOK

Environmental Conditions

Wet Location

Fitting Type

Connectors

Material

Nylon

UPC

050169947234

Dimensions

Dimensions

2.22 in x 1.53 in x 1.53 in

Height

1.53 in

Length

2.22 in

Trade Size

3/4 in

Weight

0.074 lb

Width

1.53 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Environmental Conditions

Wet Location

Nema Rating

NEMA 4X, 12 and 13

Configuration

Connector Type

SWIVEL-LOK

Logistics

Carton Quantity

25

Minimum Pack Quantity

25

Pallet Quantity

7200