HUBBELL
1 in. Type B Liquidtight Straight Connector
Image of 4724-8 1 in. Type B Liquidtight Straight Connector
*Representative image
Image of 4724-8 1 in. Type B Liquidtight Straight Connector

1 in. Type B Liquidtight Straight Connector

Brand: Raco

Catalog ID: 4724-8

1 in. Type B Liquidtight Straight Connector

Use Type B conduit and fittings whenever flexibility is required for installation, operation, or maintenace. Used in either dry or wet locations.

  • Nylon construction provides superior corrison resistance
  • Packaged in polybag
  • UL Listed, CSA
  • Available in trade sizes 3/8 in. through 2 in.
  • Includes neoprene O-ring and nylon locknut
  • NEMA Type 4X, 12, and 13
LT COND

General

Catalog Number

4724-8

Conduit Type

Liquidtight

Connector Type

SWIVEL-LOK

Environmental Conditions

Wet Location

Fitting Type

Connectors

Material

Nylon

Product Family

Liquidtight

Product Type

Commercial Fittings

UPC

050169472484

Dimensions

Dimensions

2.32 in x 1.8 in x 1.8 in

Height

1.8 in

Length

2.32 in

Trade Size

1 in

Weight

0.08 lb

Width

1.8 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

  • UL Listed
  • CSA Certified

Environmental Conditions

Wet Location

Industry Standard(s)

UL 514B

Nema Rating

NEMA 4X, 12 and 13

Configuration

Connector Type

SWIVEL-LOK

Logistics

Carton Quantity

10

Minimum Pack Quantity

10

Pallet Quantity

3040