HUBBELL
Image of 1520 5 in. Rigid/IMC 3-Piece Coupling
*Representative image
Image of 1520 5 in. Rigid/IMC 3-Piece Coupling

5 in. Rigid/IMC 3-Piece Coupling

Brand: Raco

Catalog ID: 1520

5 in. Rigid/IMC 3-Piece Coupling

  • Malleable iron construction ensures mechanical protection for the raceway
  • All components are zinc electroplated for corrosion protection
  • Additional sizes available
Conduit

General

Catalog Number

1520

Conduit Type

Rigid/IMC

Fitting Type

Couplings

Material

Steel

Product Family

Rigid/IMC

Product Type

Commercial Fittings

UPC

050169015209

Dimensions

Dimensions

4.094 in x 6.75 in x 6.75 in

Height

6.75 in

Length

4.094 in

Trade Size

5 in

Weight

8.583 lb

Width

6.75 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

cULus Listed

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Pallet Quantity

160