HUBBELL
Image of CC0100 COMBO (Rigid/IMC or EMT) Bodies
*Representative image
Image of CC0100 COMBO (Rigid/IMC or EMT) Bodies
play
TayMac:® Aluminum Series Conduit Bodies
Image of CC0100 COMBO (Rigid/IMC or EMT) Bodies

COMBO (Rigid/IMC or EMT) Bodies

Brand: TayMac

Catalog ID: CC0100

1 in. Combo C Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

General

Application

For use with threaded Rigid/IMC conduit, or EMT, for pulling access or to split a run into mulitple directions.

Catalog Number

CC0100

Conduit Type

Combination

Fitting Type

Conduit Bodies

Material

Aluminum

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

C Type Conduit Bodies

UPC

050169815083

Dimensions

Dimensions

6.457 in x 1.819 in x 1.89 in

Height

1.89 in

Length

6.457 in

Package Height

2.835 in

Package Length

9.646 in

Package Weight

2.205 lb

Package Width

7.087 in

Trade Size

1 in

Weight

0.395 lb

Width

1.819 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

25

Minimum Pack Quantity

5

Pallet Quantity

1250