
Brand: TayMac
Catalog ID: COLB100
Application
For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions. Removable cover allows access for maintenance and making taps and splices to conductors.
Catalog Number
COLB100
Conduit Type
Combination
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LB Type Conduit Bodies
UPC
050169815144
Dimensions
5.919 in x 1.819 in x 3.012 in
Height
3.012 in
Length
5.919 in
Package Height
4.016 in
Package Length
8.11 in
Package Weight
2.646 lb
Package Width
6.299 in
Trade Size
1 in
Weight
0.483 lb
Width
1.819 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
25
Minimum Pack Quantity
5
Pallet Quantity
1250