
Brand: TayMac
Catalog ID: CLB150
Application
For use with threaded Rigid/IMC conduit, or EMT, for pulling access or to split a run into multiple directions.
Catalog Number
CLB150
Conduit Type
Combination
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LB Type Conduit Bodies
UPC
050169815229
Dimensions
7.819 in x 2.508 in x 3.524 in
Height
3.524 in
Length
7.819 in
Package Height
4.055 in
Package Length
8.661 in
Package Weight
2.094 lb
Package Width
6.102 in
Trade Size
1-1/2 in
Weight
0.925 lb
Width
2.508 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
10
Minimum Pack Quantity
2
Pallet Quantity
480