HUBBELL
Image of COLR125 COMBO (Rigid/IMC or EMT) Bodies
* Representative image
Image of COLR125 COMBO (Rigid/IMC or EMT) Bodies
play
TayMac:® Aluminum Series Conduit Bodies

COMBO (Rigid/IMC or EMT) Bodies

Brand: TayMac

Catalog ID: COLR125

1-1/4 in. Combo LR Assembly

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Includes NBR synthetic rubber gasket
  • Stamped aluminum cover
  • Combination head screw

Product details

General

Application

For use with threaded Rigid/IMC conduit, or EMT, for pulling access or to split a run into multiple directions. Removable cover allows access for maintenance and making taps and splices to conductors.

Catalog Number

COLR125

Conduit Type

Combination

Fitting Type

Conduit Bodies

Material

Aluminum

Type

LR Type Conduit Bodies

UPC

050169815397

Dimensions

Dimensions

7.819 in x 3.52 in x 2.736 in

Height

2.736 in

Length

7.819 in

Trade Size

1-1/4 in

Weight

1.101 lb

Width

3.52 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

10

Minimum Pack Quantity

2

Pallet Quantity

480

Media

Videos

play
TayMac:® Aluminum Series Conduit Bodies