
Brand: TayMac
Catalog ID: CLR200
Application
For use with threaded Rigid/IMC conduit, or EMT, for pulling access or to split a run into multiple directions.
Catalog Number
CLR200
Conduit Type
Combination
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LR Type Conduit Bodies
UPC
050169815472
Dimensions
10.051 in x 4.272 in x 3.406 in
Height
3.406 in
Length
10.051 in
Trade Size
2 in
Weight
1.515 lb
Width
4.272 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
5
Minimum Pack Quantity
5
Pallet Quantity
320