CC075
* Representative image
CC075
play
TayMac: Aluminum Series Conduit Bodies

COMBO (Rigid/IMC or EMT) Bodies

Brand:

TayMac

Catalog ID:

CC0125

1-1/4 in. Combo C Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

Product details

General

Application
For use with threaded Rigid/IMC conduit, or EMT, for pulling access or to split a run into mulitple directions.
Conduit Type
Combination
Fitting Type
Conduit Bodies
Material
Aluminum
Type
C Type Conduit Bodies
UPC
050169815090

Dimensions

Dimensions
8.346 in x 2.508 in x 2.5 in
Height
2.5 in
Length
8.346 in
Trade Size
1-1/4 in
Weight
0.83 lb
Width
2.508 in

Certifications And Compliance

NEC
Compliant
Nema Rating
NEMA 3R

Logistics

Carton Quantity
10
Minimum Pack Quantity
2
Pallet Quantity
640