
Brand: TayMac
Catalog ID: COT200
Application
For use with threaded Rigid/IMC conduit, or EMT, for pulling access or to split a run into multiple directions. Removable cover allows access for maintenance and making taps and splices to conductors.
Catalog Number
COT200
Conduit Type
Combination
Fitting Type
Conduit Bodies
Material
Aluminum
Type
T Type Conduit Bodies
UPC
050169815533
Dimensions
10.551 in x 4.272 in x 3.642 in
Height
3.642 in
Length
10.551 in
Trade Size
2 in
Weight
1.764 lb
Width
4.272 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
5
Minimum Pack Quantity
5
Pallet Quantity
280