Brand: TayMac
Catalog ID: CSC075
Catalog Number
CSC075
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Conduit Bodies
Material
Aluminum
Type
Conduit Body Replacement Parts
UPC
092326213813
Dimensions
4.67 in x 1.54 in x 0.18 in
Height
0.18 in
Length
4.67 in
Trade Size
3/4 in
Weight
0.055 lb
Width
1.54 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
100
Minimum Pack Quantity
1
Pallet Quantity
18000