Brand: TayMac
Catalog ID: CSC100
Catalog Number
CSC100
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Conduit Bodies
Material
Aluminum
Type
Conduit Body Replacement Parts
UPC
092326213820
Dimensions
5.38 in x 1.74 in x 0.18 in
Height
0.18 in
Length
5.38 in
Trade Size
1 in
Weight
0.072 lb
Width
1.74 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
50
Minimum Pack Quantity
1
Pallet Quantity
16800