
Brand: TayMac
Catalog ID: CSC150
Catalog Number
CSC150
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Conduit Bodies
Material
Aluminum
Type
Conduit Body Replacement Parts
UPC
092326213899
Dimensions
7.29 in x 2.5 in x 0.18 in
Height
0.18 in
Length
7.29 in
Trade Size
1-1/2 in
Weight
0.121 lb
Width
2.5 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
50
Pallet Quantity
6300