HUBBELL
Image of SSC050 CONDUIT BODY COVERS
*Representative image
Image of SSC050 CONDUIT BODY COVERS
play
TayMac:® Aluminum Series Conduit Bodies
Image of SSC050 CONDUIT BODY COVERS

CONDUIT BODY COVERS

Brand: TayMac

Catalog ID: SSC050

1/2 in. Stamped Steel Cover

  • Galvanized steel construction
  • Combination head screws included

General

Application

Covers are for use with TayMac® conduit bodies and gaskets.

Catalog Number

SSC050

Fitting Type

Conduit Bodies

Material

Steel

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

Conduit Body Replacement Parts

UPC

050169817100

Dimensions

Dimensions

3.898 in x 1.339 in x 0.236 in

Height

0.236 in

Length

3.898 in

Package Height

2.165 in

Package Length

6.496 in

Package Weight

1.565 lb

Package Width

4.331 in

Trade Size

1/2 in

Weight

0.058 lb

Width

1.339 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

250

Pallet Quantity

16250

Standard Package

25