
Brand: TayMac
Catalog ID: CRG150
Catalog Number
CRG150
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Conduit Bodies
Material
Rubber
Type
Conduit Body Replacement Parts
UPC
092326213752
Dimensions
7.23 in x 2.5 in x 0.06 in
Height
0.06 in
Length
7.23 in
Trade Size
1-1/2 in
Weight
0.056 lb
Width
2.5 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
200
Minimum Pack Quantity
200
Pallet Quantity
30000