Brand: TayMac
Catalog ID: CSC200
Catalog Number
CSC200
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Conduit Bodies
Material
Aluminum
Type
Conduit Body Replacement Parts
UPC
092326213844
Dimensions
9.5 in x 3.15 in x 0.18 in
Height
0.18 in
Length
9.5 in
Trade Size
2 in
Weight
0.53 lb
Width
3.15 in
Buy America(n) Qualified
Contact Manufacturer
Certified Listed
UL Listed
EU RoHS Indicator
Contact Manufacturer
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
25
Minimum Pack Quantity
1
Pallet Quantity
4500