
Brand: TayMac
Catalog ID: ELL050
Application
For use with EMT conduit, for pulling access or to split a run into multiple directions.
Catalog Number
ELL050
Conduit Type
EMT
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LL Type Conduit Bodies
UPC
050169816103
Dimensions
4.311 in x 2.028 in x 1.358 in
Height
1.358 in
Length
4.311 in
Package Height
3.74 in
Package Length
8.858 in
Package Weight
2.646 lb
Package Width
5.315 in
Trade Size
1/2 in
Weight
0.238 lb
Width
2.028 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
2400