HUBBELL
Image of ELB075 EMT Conduit Bodies
* Representative image
Image of ELB075 EMT Conduit Bodies
play
TayMac:® Aluminum Series Conduit Bodies

EMT Conduit Bodies

Brand: TayMac

Catalog ID: ELB075

3/4 in. EMT LB Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

Product details

General

Application

For use with EMT conduit, for pulling access or to split into multiple directions.

Catalog Number

ELB075

Conduit Type

EMT

Fitting Type

Conduit Bodies

Material

Aluminum

Type

LB Type Conduit Bodies

UPC

050169815915

Dimensions

Dimensions

5.083 in x 1.563 in x 2.394 in

Height

2.394 in

Length

5.083 in

Trade Size

3/4 in

Weight

0.28 lb

Width

1.563 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

50

Minimum Pack Quantity

10

Pallet Quantity

1600

Media

Videos

play
TayMac:® Aluminum Series Conduit Bodies