HUBBELL
Image of EALL075 EMT Conduit Bodies
* Representative image
Image of EALL075 EMT Conduit Bodies
play
TayMac:® Aluminum Series Conduit Bodies

EMT Conduit Bodies

Brand: TayMac

Catalog ID: EALL075

3/4 in. EMT LL Assembly

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Includes NBR synthetic rubber gasket
  • Stamped aluminum cover
  • Combination head screw

Product details

General

Application

For use with EMT conduit, for pulling access or to split a run into multiple directions. Removable cover allows for maintenance and making taps and splices to conductors.

Catalog Number

EALL075

Conduit Type

EMT

Fitting Type

Conduit Bodies

Material

Aluminum

Type

LL Type Conduit Bodies

UPC

050169816011

Dimensions

Dimensions

5.083 in x 2.303 in x 1.862 in

Height

1.862 in

Length

5.083 in

Trade Size

3/4 in

Weight

0.365 lb

Width

2.303 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

50

Minimum Pack Quantity

5

Pallet Quantity

2000

Media

Videos

play
TayMac:® Aluminum Series Conduit Bodies