HUBBELL
Image of ELL150 EMT Conduit Bodies
*Representative image
Image of ELL150 EMT Conduit Bodies
play
TayMac:® Aluminum Series Conduit Bodies
Image of ELL150 EMT Conduit Bodies

EMT Conduit Bodies

Brand: TayMac

Catalog ID: ELL150

1-1/2 in. EMT LL Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Includes NBR synthetic rubber gasket
  • Stamped aluminum cover
  • Combination head screw

General

Application

For use with EMT conduit, for pulling access or to split a run into multiple directions.

Catalog Number

ELL150

Conduit Type

EMT

Fitting Type

Conduit Bodies

Material

Aluminum

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

LL Type Conduit Bodies

UPC

050169816141

Dimensions

Dimensions

7.819 in x 3.52 in x 2.5 in

Height

2.5 in

Length

7.819 in

Package Height

4.055 in

Package Length

8.661 in

Package Weight

2.116 lb

Package Width

6.102 in

Trade Size

1-1/2 in

Weight

0.94 lb

Width

3.52 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

10

Minimum Pack Quantity

2

Pallet Quantity

480