HUBBELL
Image of EALR400 EMT Conduit Bodies
* Representative image
Image of EALR400 EMT Conduit Bodies
play
TayMac:® Aluminum Series Conduit Bodies

EMT Conduit Bodies

Brand: TayMac

Catalog ID: EALR400

4 in. EMT LR Assembly

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Includes NBR synthetic rubber gasket
  • Stamped aluminum cover
  • Combination head screw

Product details

General

Application

For use with EMT conduit, for pulling access or to split a run into mulitple directions. Removable cover allows access for maintenance and making taps and splices to conductors.

Catalog Number

EALR400

Conduit Type

EMT

Fitting Type

Conduit Bodies

Material

Aluminum

Type

LR Type Conduit Bodies

UPC

050169816295

Dimensions

Dimensions

15.65 in x 7.657 in x 5.906 in

Height

5.906 in

Length

15.65 in

Trade Size

4 in

Weight

6.771 lb

Width

7.657 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

1

Pallet Quantity

60

Media

Videos

play
TayMac:® Aluminum Series Conduit Bodies