
Brand: TayMac
Catalog ID: EAT050
Application
For use with EMT conduit, for pulling access or to split a run into mulitple directions. Removable cover allows access for maintenance and making taps and splices to conductors.
Catalog Number
EAT050
Conduit Type
EMT
Fitting Type
Conduit Bodies
Material
Aluminum
Type
T Type Conduit Bodies
UPC
050169816400
Dimensions
4.724 in x 2.028 in x 1.594 in
Height
1.594 in
Length
4.724 in
Package Height
3.898 in
Package Length
10.748 in
Package Weight
2.976 lb
Package Width
4.921 in
Trade Size
1/2 in
Weight
0.276 lb
Width
2.028 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
50
Minimum Pack Quantity
10
Pallet Quantity
2400