
Brand: TayMac
Catalog ID: ET200
Application
For use with Emt conduit, for pulling access or to split a run into multiple directions.
Catalog Number
ET200
Conduit Type
EMT
Fitting Type
Conduit Bodies
Material
Aluminum
Type
T Type Conduit Bodies
UPC
050169816554
Dimensions
10.551 in x 4.272 in x 3.406 in
Height
3.406 in
Length
10.551 in
Trade Size
2 in
Weight
1.473 lb
Width
4.272 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
2
Minimum Pack Quantity
2
Pallet Quantity
288