Brand: TayMac
Catalog ID: ET250
Application
For use with Emt conduit, for pulling access or to split a run into multiple directions.
Catalog Number
ET250
Conduit Type
EMT
Fitting Type
Conduit Bodies
Material
Aluminum
Type
T Type Conduit Bodies
UPC
050169816561
Dimensions
13.465 in x 5.886 in x 3.976 in
Height
3.976 in
Length
13.465 in
Trade Size
2-1/2 in
Weight
3.02 lb
Width
5.886 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
1
Pallet Quantity
120