



Brand: TayMac
Catalog ID: EALB075
Application
For use with EMT conduit, for pulling access or to split into multiple directions. Removable cover allows access for maintenance and making taps and splices to conductors.
Catalog Number
EALB075
Conduit Type
EMT
Fitting Type
Conduit Bodies
Material
Aluminum
Product Family
Conduit Bodies
Product Type
Conduit Bodies
Type
LB Type Conduit Bodies
UPC
050169815816
Dimensions
5.083 in x 1.563 in x 2.63 in
Height
2.63 in
Length
5.083 in
Package Height
3.937 in
Package Length
10.63 in
Package Weight
3.814 lb
Package Width
7.48 in
Trade Size
3/4 in
Weight
0.348 lb
Width
1.563 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
50
Minimum Pack Quantity
10
Pallet Quantity
1600