
Brand: TayMac
Catalog ID: EALB300
Application
For use with EMT conduit, for pulling access or to split into multiple directions. Removable cover allows access for maintenance and making taps and splices to conductors.
Catalog Number
EALB300
Conduit Type
EMT
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LB Type Conduit Bodies
UPC
050169815878
Dimensions
12.835 in x 4.488 in x 6.22 in
Height
6.22 in
Length
12.835 in
Trade Size
3 in
Weight
3.758 lb
Width
4.488 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
1
Pallet Quantity
120