
Brand: TayMac
Catalog ID: ELB150
Application
For use with EMT conduit, for pulling access or to split into multiple directions.
Catalog Number
ELB150
Conduit Type
EMT
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LB Type Conduit Bodies
UPC
050169815946
Dimensions
7.819 in x 2.508 in x 3.524 in
Height
3.524 in
Length
7.819 in
Package Height
4.055 in
Package Length
8.661 in
Package Weight
2.094 lb
Package Width
6.102 in
Trade Size
1-1/2 in
Weight
0.925 lb
Width
2.508 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
10
Minimum Pack Quantity
2
Pallet Quantity
480