
Brand: TayMac
Catalog ID: EAC200
Application
For use with EMT conduit, for pulling access or to split into multiple directions. Removable cover allows access for maintenance and making taps and splices to conductors.
Catalog Number
EAC200
Conduit Type
EMT
Fitting Type
Conduit Bodies
Material
Aluminum
Type
C Type Conduit Bodies
UPC
050169815656
Dimensions
10.551 in x 3.189 in x 3.642 in
Height
3.642 in
Length
10.551 in
Package Height
5.118 in
Package Length
11.024 in
Package Weight
2.072 lb
Package Width
4.134 in
Trade Size
2 in
Weight
1.627 lb
Width
3.189 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
5
Pallet Quantity
180