Brand: TayMac
Catalog ID: EALL075
Application
For use with EMT conduit, for pulling access or to split a run into multiple directions. Removable cover allows for maintenance and making taps and splices to conductors.
Catalog Number
EALL075
Conduit Type
EMT
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LL Type Conduit Bodies
UPC
050169816011
Dimensions
5.083 in x 2.303 in x 1.862 in
Height
1.862 in
Length
5.083 in
Trade Size
3/4 in
Weight
0.365 lb
Width
2.303 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
50
Minimum Pack Quantity
5
Pallet Quantity
2000