HUBBELL
Image of ELR050 EMT Conduit Bodies
* Representative image
Image of ELR050 EMT Conduit Bodies
play
TayMac:® Aluminum Series Conduit Bodies

EMT Conduit Bodies

Brand: TayMac

Catalog ID: ELR050

1/2 in. EMT LR Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

Product details

General

Application

For use with EMT conduit, for pulling access or to split a run into multiple directions.

Catalog Number

ELR050

Conduit Type

EMT

Fitting Type

Conduit Bodies

Material

Aluminum

Type

LR Type Conduit Bodies

UPC

050169816301

Dimensions

Dimensions

4.311 in x 2.028 in x 1.358 in

Height

1.358 in

Length

4.311 in

Trade Size

1/2 in

Weight

0.212 lb

Width

2.028 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

100

Minimum Pack Quantity

10

Pallet Quantity

2400

Media

Videos

play
TayMac:® Aluminum Series Conduit Bodies