HUBBELL
Image of ELR100 EMT Conduit Bodies
*Representative image
Image of ELR100 EMT Conduit Bodies
play
TayMac:® Aluminum Series Conduit Bodies
Image of ELR100 EMT Conduit Bodies

EMT Conduit Bodies

Brand: TayMac

Catalog ID: ELR100

1 in. EMT LR Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

General

Application

For use with EMT conduit, for pulling access or to split a run into multiple directions.

Catalog Number

ELR100

Conduit Type

EMT

Fitting Type

Conduit Bodies

Material

Aluminum

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

LR Type Conduit Bodies

UPC

050169816325

Dimensions

Dimensions

5.919 in x 2.681 in x 1.89 in

Height

1.89 in

Length

5.919 in

Package Height

2.953 in

Package Length

12.205 in

Package Weight

2.381 lb

Package Width

6.496 in

Trade Size

1 in

Weight

0.424 lb

Width

2.681 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

25

Minimum Pack Quantity

5

Pallet Quantity

1000