
Brand: TayMac
Catalog ID: EAT075
Application
For use with EMT conduit, for pulling access or to split a run into mulitple directions. Removable cover allows access for maintenance and making taps and splices to conductors.
Catalog Number
EAT075
Conduit Type
EMT
Fitting Type
Conduit Bodies
Material
Aluminum
Type
T Type Conduit Bodies
UPC
050169816417
Dimensions
5.512 in x 2.303 in x 1.862 in
Height
1.862 in
Length
5.512 in
Package Height
4.213 in
Package Length
11.417 in
Package Weight
4.079 lb
Package Width
5.906 in
Trade Size
3/4 in
Weight
0.381 lb
Width
2.303 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
50
Minimum Pack Quantity
10
Pallet Quantity
1500