HUBBELL
Image of EAT350 EMT Conduit Bodies
* Representative image
Image of EAT350 EMT Conduit Bodies
play
TayMac:® Aluminum Series Conduit Bodies

EMT Conduit Bodies

Brand: TayMac

Catalog ID: EAT350

3-1/2 in. EMT T Assembly

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Includes NBR synthetic rubber gasket
  • Stamped aluminum cover
  • Combination head screw

Product details

General

Application

For use with EMT conduit, for pulling access or to split a run into mulitple directions. Removable cover allows access for maintenance and making taps and splices to conductors.

Catalog Number

EAT350

Conduit Type

EMT

Fitting Type

Conduit Bodies

Material

Aluminum

Type

T Type Conduit Bodies

UPC

050169816486

Dimensions

Dimensions

16.299 in x 7.657 in x 5.906 in

Height

5.906 in

Length

16.299 in

Trade Size

3-1/2 in

Weight

7.992 lb

Width

7.657 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

1

Pallet Quantity

60

Media

Videos

play
TayMac:® Aluminum Series Conduit Bodies