
Brand: TayMac
Catalog ID: ET125
Application
For use with Emt conduit, for pulling access or to split a run into multiple directions.
Catalog Number
ET125
Conduit Type
EMT
Fitting Type
Conduit Bodies
Material
Aluminum
Type
T Type Conduit Bodies
UPC
050169816530
Dimensions
8.346 in x 3.52 in x 2.5 in
Height
2.5 in
Length
8.346 in
Package Height
4.055 in
Package Length
8.661 in
Package Weight
2.116 lb
Package Width
6.102 in
Trade Size
1-1/4 in
Weight
0.937 lb
Width
3.52 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
10
Minimum Pack Quantity
2
Pallet Quantity
480