
Brand: TayMac
Catalog ID: LB050
Application
For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions
Catalog Number
LB050
Conduit Type
Rigid/IMC
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LB Type Conduit Bodies
UPC
050169816707
Dimensions
4.311 in x 1.339 in x 2.087 in
Height
2.087 in
Length
4.311 in
Package Height
3.898 in
Package Length
10.748 in
Package Weight
2.205 lb
Package Width
4.921 in
Trade Size
1/2 in
Weight
0.199 lb
Width
1.339 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
100
Minimum Pack Quantity
10
Pallet Quantity
1800