HUBBELL
Weatherproof Recessed Outlet Enclosure, 2G White, Trim
Image of LB125 Weatherproof Recessed Outlet Enclosure, 2G White, Trim
*Representative image
Image of LB125 Weatherproof Recessed Outlet Enclosure, 2G White, Trim
play
TayMac:® Aluminum Series Conduit Bodies
Image of LB125 Weatherproof Recessed Outlet Enclosure, 2G White, Trim
Coming Soon
New

Weatherproof Recessed Outlet Enclosure, 2G White, Trim

Brand: TayMac

Catalog ID: LB125

Extra Duty rated 2-gang outdoor enclosure with integrated trim, increased device capacity, and a polished finished appearance.

Bring a professional finishing touch to outdoor power installations with an Extra Duty rated 2-gang recessed enclosure featuring an integrated trim ring. The flush appearance and increased device capacity make it ideal for residential exterior applications.

  • Extra Duty rated for demanding outdoor environments
  • Recessed 2-gang enclosure with integrated trim ring
  • White finish delivers a clean, finished appearance
  • Trim ring provides a professional installation aesthetic
  • Increased device capacity for versatile applications
  • Side-opening cover simplifies device access and maintenance
  • Compatible with multiple receptacle configurations
  • NEMA 3R weather-resistant construction

Integrated trim ring creates a professional finished appearance while supporting multiple device configurations. Extra Duty rated construction, increased capacity, and recessed design enhance performance and aesthetics.

General

Application

For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions

Catalog Number

LB125

Conduit Type

Rigid/IMC

Fitting Type

Conduit Bodies

Material

Aluminum

Product Family

Conduit Bodies

Product Type

Conduit Bodies

Type

LB Type Conduit Bodies

UPC

050169816738

Dimensions

Dimensions

7.819 in x 2.508 in x 3.524 in

Height

3.524 in

Length

7.819 in

Package Height

4.055 in

Package Length

8.661 in

Package Weight

2.205 lb

Package Width

6.102 in

Trade Size

1-1/4 in

Weight

0.961 lb

Width

2.508 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

10

Minimum Pack Quantity

2

Pallet Quantity

480