
Brand: TayMac
Catalog ID: LB300
Application
For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions
Catalog Number
LB300
Conduit Type
Rigid/IMC
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LB Type Conduit Bodies
UPC
050169816776
Dimensions
12.835 in x 4.488 in x 5.906 in
Height
5.906 in
Length
12.835 in
Trade Size
3 in
Weight
3.056 lb
Width
4.488 in
NEC
Compliant
Nema Rating
NEMA 3R
Carton Quantity
1
Pallet Quantity
120