HUBBELL
Image of RC100 Rigid/IMC Conduit Bodies

Rigid/IMC Conduit Bodies

Brand: TayMac

Catalog ID: RC100

1 in. Rigid C Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

General

Application

For use with threaded Rigid/IMC conduit, for pullig access or to split a run into multiple directions

Catalog Number

RC100

Conduit Type

Rigid/IMC

Fitting Type

Conduit Bodies

Material

Aluminum

Type

C Type Conduit Bodies

UPC

050169816622

Dimensions

Dimensions

6.457 in x 1.819 in x 1.89 in

Height

1.89 in

Length

6.457 in

Package Height

2.835 in

Package Length

9.646 in

Package Weight

2.205 lb

Package Width

7.087 in

Trade Size

1 in

Weight

0.386 lb

Width

1.819 in

Certifications And Compliance

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

25

Minimum Pack Quantity

5

Pallet Quantity

1250